Download document () of 20

170M4193
Model code: FUSE 400A 1250V 1TN/110 AR CU

Eaton Bussmann series high speed square body fuse, 1250V (IEC), 1300V (UL), 400A, 100 kAIC, Top fuse status indicator, Fuse, Blade end X blade end, Class aR, DIN 43 620

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4193
UPC
051712258012
EAN
5027590451741
Model Code
FUSE 400A 1250V 1TN/110 AR CU
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
297.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
400 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC/DC
Clearing (I2T)
175000 at 1000 V, 235000 at 1250 V
Pre arc (I2T)
29500
Watt losses
75 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
1

Export product specification