Download document () of 20

170M4260
Model code: FUSE 315A 690V 1KN/110 AR UC

Fuse-link, high speed, 315 A, AC 690 V, DIN 1, 53 x 69 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4260
UPC
051712258296
EAN
5027590452076
Model Code
FUSE 315A 690V 1KN/110 AR UC
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
501 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
315 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
59000 at 660 V
Pre arc (I2T)
1650
Watt losses
58 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
1

Export product specification