Fuse-link, high speed, 350 A, AC 1250 V, size 1, 53 x 69 x 74 mm, aR, IEC, UL, single indicator
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M4392
|
UPC |
051712258616
|
EAN |
5027590452465
|
Model Code |
FUSE 350A 1250V 1BKN/75 AR CU
|
Product Length/Depth |
73 mm
|
Product Height |
52 mm
|
Product Width |
170 mm
|
Product Weight |
280.5 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC Rated
UL Recognized |
Amperage Rating |
350 A
|
Voltage rating |
1250 V (IEC), 1300 V (UL)
|
Voltage type |
AC/DC
|
Clearing (I2T) |
125000 at 1000 V, 165000 at 1250 V
|
Pre arc (I2T) |
20000
|
Watt losses |
70 W
|
Breaking capacity |
100 kA
|
Class |
Class aR
|
Fuse size |
1
|
Fitted with: |
Type K Indicator for micro
|