Download document () of 20

170M4812
Model code: FUSE 160A 1000V 00/80 AR

Eaton Bussmann series high speed square body fuse,160A,125 kAIC,Class aR,Blade end X Din 43-620 blade end,DIN 43 620,Standard,Clearing at 1000V: 22000,square body with centre-bolted tags (slotted),Top fuse status indicator,3000,37W

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4812
UPC
051712679251
EAN
5027590454278
Model Code
FUSE 160A 1000V 00/80 AR
Product Length/Depth
100 mm
Product Height
67 mm
Product Width
28.3 mm
Product Weight
248 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
160 A
Voltage rating
1000 V (IEC)
Voltage type
AC
Clearing (I2T)
22000 at 1000 V
Pre arc (I2T)
3000
Watt losses
37 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Fuse size
00

Export product specification