Fuse-link, high speed, 400 A, AC 690 V, size 2, 61 x 77 x 135 mm, aR, IEC, UL, type K indicator, 115 mm fixing centres
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M5758
|
| UPC |
051712262415
|
| EAN |
5704057030823
|
| Product Length/Depth |
77 mm
|
| Product Height |
135 mm
|
| Product Width |
61 mm
|
| Product Weight |
274 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC Rated
UL Recognized |
| Amperage Rating |
400 A
|
| Voltage rating |
700 V (UL), 690 V (IEC)
|
| Voltage type |
AC
|
| Clearing (I2T) |
74000 at 660 V
|
| Pre arc (I2T) |
11000
|
| Watt losses |
65 W
|
| Class |
Class aR
|
| Fuse size |
2
|
| Fitted with: |
Type K Indicator for micro
|