
Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 1100A, 200 kAIC, Combination fuse status indicator, Fuse, Din 43-620 blade end X Din 43-620 blade end, Class aR
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M5817D
|
UPC |
051712335195
|
EAN |
5027590461030
|
Product Length/Depth |
150 mm
|
Product Height |
72 mm
|
Product Width |
54 mm
|
Product Weight |
678 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
UL Recognized
IEC Rated |
Amperage Rating |
1100 A
|
Voltage rating |
690 V (IEC), 700 V (UL)
|
Voltage type |
AC
|
Clearing (I2T) |
1750000 at 660 V
|
Pre arc (I2T) |
245000
|
Watt losses |
53 W
|
Breaking capacity |
200 kA
|
Class |
Class aR
|
Fuse size |
2
|
Fitted with: |
Dual indicator
|