Fuse-link, high speed, 630 A, AC 690 V, size 3, 76 x 92 x 139 mm, aR, IEC, UL, single indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M6760
|
| UPC |
051712792752
|
| EAN |
5996516020661
|
| Product Length/Depth |
168 mm
|
| Product Height |
76 mm
|
| Product Width |
95 mm
|
| Product Weight |
959 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC Rated
UL Recognized |
| Amperage Rating |
630 A
|
| Voltage rating |
690 V
|
| Voltage type |
AC
|
| Clearing (I2T) |
210000 at 660 V
|
| Pre arc (I2T) |
31000
|
| Watt losses |
105 W
|
| Breaking capacity |
200 kA
|
| Class |
Class aR
|
| Fuse size |
3
|
| Fitted with: |
Type K Indicator for micro
|