Fuse-link, high speed, 2000 A, AC 550 V, size 3, 76 x 92 x 139 mm, aR, IEC, UL, single indicator
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M6771
|
UPC |
051712265584
|
EAN |
5027590339155
|
Product Length/Depth |
168 mm
|
Product Height |
76 mm
|
Product Width |
95 mm
|
Product Weight |
1115 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
UL Recognized
IEC Rated |
Amperage Rating |
2000 A
|
Voltage rating |
550 V
|
Voltage type |
AC
|
Clearing (I2T) |
6350000 at 660 V
|
Pre arc (I2T) |
1150000
|
Watt losses |
175 W
|
Breaking capacity |
200 kA
|
Class |
Class aR
|
Fuse size |
3
|
Fitted with: |
Type K Indicator for micro
|