Fuse-link, high speed, 1000 A, AC 690 V, DIN 3, aR, DIN, IEC, dual indicator, live gripping lugs
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M6814D
|
| UPC |
051712335270
|
| EAN |
5027590463287
|
| Product Length/Depth |
150 mm
|
| Product Height |
87 mm
|
| Product Width |
71 mm
|
| Product Weight |
1112 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC Rated
UL Recognized |
| Amperage Rating |
1000 A
|
| Voltage rating |
690 V (IEC), 700 V (UL)
|
| Voltage type |
AC
|
| Clearing (I2T) |
985000 at 660 V
|
| Pre arc (I2T) |
140000
|
| Watt losses |
56 W
|
| Breaking capacity |
200 kA
|
| Class |
Class aR
|
| Fuse size |
3
|
| Fitted with: |
Dual indicator
|