Download document () of 20

170M7081

Fuse-link, high speed, 1600 A, AC 690 V, 200 kA, size 4, 105 x 120 x 67 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7081
UPC
051712266543
EAN
5996516021163
Product Length/Depth
67 mm
Product Height
120 mm
Product Width
105 mm
Product Weight
2787 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
1600 A
Voltage rating
690 V, 700 V
Voltage type
AC
Clearing (I2T)
2050000 at 660 V
Pre arc (I2T)
305000
Watt losses
220 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
4

Export product specification