Download document () of 20

171416
Model code: SL7-FL230-R

Eaton Moeller® series SL7 Strobe light module, red, LED, 230 V

General specifications

Product Name
Eaton Moeller® series SL7 Strobe light module
Catalog Number
171416
EAN
4015081678266
Model Code
SL7-FL230-R
Product Length/Depth
73 mm
Product Height
73 mm
Product Width
73 mm
Product Weight
0.083 kg
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
cULus Listed
UL 508
UL Listed file E29184
CSA Std. C22.2 No. 94-91
CSA Std. C22.2 No. 14-10
CSA Class No. NKCR7
IEC Rated
UL report applies to both US and Canada
UL Category Control No.: NKCR
UL
CE
IEC/EN 60529
IEC/EN 60947-5-1
CSA Class No.: NKCR7
CSA-C22.2 No. 94-91
Certified by UL for use in Canada
CSA-C22.2 No. 14-10
UL File No.: E29184
Catalog Notes
0

Features & Functions

Color
Red
Enclosure color
Black
Functions
Flash light
Light modules
LED
Number of modules
Max. 10 (with base for mounting on both sides)
Max. 5 (with standard base)

General

Connection to SmartWire-DT
No
Current consumption
20 mA at 230/240 V AC
Degree of protection
NEMA 4
IP66
Flashing frequency
1.4 Hz
Frequency rating
1.4 Hz
Lifespan, electrical
100,000 h
Light type
Strobe light
Material
Enclosure: Polycarbonate (PC)
Cap: Polycarbonate (PC)
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product Category
SL signal towers
Radiation angle
360 °
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Type
Strobe light module
Voltage type
AC

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
60 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Electrical rating

Leakage current
0.003 A
Rated insulation voltage (Ui)
250 V
Rated operational voltage (Ue) at AC - min
230 V
Rated operational voltage (Ue) at AC - max
240 V
Rated operational voltage (Ue) at DC - min
0 V
Rated operational voltage (Ue) at DC - max
0 V

Export product specification