Download document () of 20

172667
Model code: XTMWS-W600

Eaton xEnergy Main LV systems LV switchgear. XW section mounting kit for 600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172667
EAN
4015081692040
Model Code
XTMWS-W600
Product Length/Depth
70 mm
Product Height
1680 mm
Product Width
680 mm
Product Weight
48 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.