Download document () of 20

174440
Model code: LZMN2-4-A300/200-I

Eaton Moeller series Power Defense - Molded Case Circuit Breaker. Circuit-breaker, 4 p, 300A, 200A in 4th pole

General specifications

Product Name
Eaton Moeller series Power Defense molded case circuit-breaker
Catalog Number
174440
EAN
4015081709021
Model Code
LZMN2-4-A300/200-I
Product Length/Depth
149 mm
Product Height
184 mm
Product Width
140 mm
Product Weight
3 kg
Compliances
RoHS conform
Certifications
VDE 0660
IEC/EN 60947
IEC

Delivery program

Circuit breaker frame type
LZM2
Application
Use in unearthed supply systems at 690 V
Amperage Rating
300 A
Number of poles
Four-pole

Technical data - electrical

Voltage rating
690 V - 690 V
Voltage rating (DC)
750 VDC
Rated insulation voltage (Ui)
1000 V AC
Rated impulse withstand voltage (Uimp) at auxiliary contacts
6000 V
Rated impulse withstand voltage (Uimp) at main contacts
8000 V
Rated operational current
250 A (750 V DC-1, making and breaking capacity)
300 A (690 V AC-1, making and breaking capacity)
250 A (750 V DC-3, making and breaking capacity)
250 A (500 V DC-3, making and breaking capacity)
250 A (500 V DC-1, making and breaking capacity)
300 A (380/400 V AC-1, making and breaking capacity)
300 A (415 V AC-1, making and breaking capacity)
300 A (415 V AC-3, making and breaking capacity)
300 A (660-690 V AC-3, making and breaking capacity)
Current rating of neutral conductor
60% of phase conductor
Rated short-time withstand current (t = 0.3 s)
1.9 kA
Rated short-time withstand current (t = 1 s)
1.9 kA
Instantaneous current setting (Ii) - min
2000 A
Instantaneous current setting (Ii) - max
2500 A
Overload current setting (Ir)
160 A - 200 A
Overload current setting (Ir) - min
240 A
Overload current setting (Ir) - max
300 A
Short delay current setting (Isd) - min
0 A
Short delay current setting (Isd) - max
0 A
Short-circuit release delayed setting - min
1200 A
Short-circuit release delayed setting - max
2490 A
Short-circuit release non-delayed setting - min
1800 A
Short-circuit release non-delayed setting - max
3000 A
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 230 V, 50/60 Hz
85 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz
50 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 440 V, 50/60 Hz
35 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 525 V, 50/60 Hz
25 kA
Rated short-circuit making capacity Icm at 240 V, 50/60 Hz
187 kA
Rated short-circuit making capacity Icm at 400/415 V, 50/60 Hz
105 kA
Rated short-circuit making capacity Icm at 440 V, 50/60 Hz
74 kA
Rated short-circuit making capacity Icm at 525 V, 50/60 Hz
53 kA
Rated short-circuit making capacity Icm at 690 V, 50/60 Hz
40 kA
Short-circuit total breaktime
< 10 ms
Electrical connection type of main circuit
Screw connection
Isolation
300 V AC (between the auxiliary contacts)
500 V AC (between auxiliary contacts and main contacts)
Overvoltage category
III
Utilization category
A (IEC/EN 60947-2)
Pollution degree
3
Lifespan, electrical
6500 operations at 400 V AC-3
7500 operations at 750 V DC-1
3000 operations at 500 V DC-3
3000 operations at 750 V DC-3
5000 operations at 690 V AC-3
7500 operations at 500 V DC-1
10000 operations at 415 V AC-1
6500 operations at 415 V AC-3
7500 operations at 690 V AC-1
10000 operations at 400 V AC-1

Technical data - mechanical

Type
Circuit breaker
Release system
Thermomagnetic release
Mounting Method
Built-in device fixed built-in technique
Fixed
DIN rail (top hat rail) mounting optional
Degree of protection
IP20
In the area of the HMI devices: IP20 (basic protection type)
Degree of protection (IP), front side
IP66 (with door coupling rotary handle)
IP40 (with insulating surround)
Degree of protection (terminations)
IP10 (tunnel terminal)
IP00 (terminations, phase isolator and band terminal)
Protection against direct contact
Finger and back-of-hand proof to DIN EN 50274/VDE 0106 part 110
Shock resistance
20 g (half-sinusoidal shock 20 ms)
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of operations per hour - max
120
Handle type
Rocker lever
Position of connection for main current circuit
Front side
Direction of incoming supply
As required
Standard terminals
Screw terminal
Terminal capacity (control cable)
0.75 mm² - 2.5 mm² (1x)
0.75 mm² - 1.5 mm² (2x)
Terminal capacity (aluminum solid conductor/cable)
16 mm² (1x) at tunnel terminal
Terminal capacity (copper busbar)
Min. 16 mm x 5 mm direct at switch rear-side connection
Max. 20 mm x 5 mm direct at switch rear-side connection
M8 at rear-side screw connection
Terminal capacity (copper solid conductor/cable)
4 mm² - 16 mm² (1x) direct at switch rear-side connection
4 mm² - 16 mm² (2x) direct at switch rear-side connection
16 mm² (1x) at tunnel terminal
4 mm² - 16 mm² (1x) at box terminal
4 mm² - 16 mm² (2x) at box terminal
Terminal capacity (copper stranded conductor/cable)
25 mm² - 70 mm² (2x) direct at switch rear-side connection
25 mm² - 185 mm² (1x) direct at switch rear-side connection
25 mm² - 70 mm² (2x) at box terminal
25 mm² - 185 mm² (1x) at box terminal
25 mm² - 185 mm² (1x) at tunnel terminal
Terminal capacity (copper strip)
Min. 2 segments of 9 mm x 0.8 mm at box terminal
Max. 10 segments of 16 mm x 0.8 mm at rear-side connection (punched)
Min. 2 segements of 16 mm x 0.8 mm at rear-side connection (punched)
Max. 10 segments of 16 mm x 0.8 mm at box terminal
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Lifespan, mechanical
20000 operations

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
300 A
Equipment heat dissipation, current-dependent
83.7 W

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Additional information

Features
Motor drive optional
Protection unit
Functions
System and cable protection
Special features
  • Maximum back-up fuse, if the expected short-circuit currents at the installation location exceed the switching capacity of the circuit breaker (Rated short-circuit breaking capacity Icn)
  • Rated current = rated uninterrupted current: 300 A
  • Reduced neutral conductor protection
  • Set value in neutral conductor is synchronous with set value Ir of main pole.

Export product specification