Download document () of 20

177079
Model code: T5-MINI

Eaton xComfort Micro/Mini LV systems Final Distribution Boards. Mini transparent door, 5 HP

General specifications

Product Name
Eaton xComfort Micro/Mini door
Catalog Number
177079
EAN
4015081715220
Model Code
T5-MINI
Product Length/Depth
100 mm
Product Height
21.6 mm
Product Width
81.5 mm
Product Weight
0.026 kg
Compliances
RoHS conform

Product specifications

Used with
Transparent window
Type
MINI distribution board Spare parts
Accessory/spare part type
Door
MINI
Spare part
Accessory
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.