Download document () of 20

177279
Model code: XTSZDSKC-H1625W995

Eaton xEnergy Main LV systems LV switchgear. Section wide door, closed, HxW=1625x995mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177279
EAN
4015081717323
Model Code
XTSZDSKC-H1625W995
Product Length/Depth
35 mm
Product Height
1615 mm
Product Width
995 mm
Product Weight
30.9 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.