Download document () of 20

177324
Model code: XVTL-WFB

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Wall fixing bracket

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
177324
EAN
4015081717842
Model Code
XVTL-WFB
Product Length/Depth
45 mm
Product Height
45 mm
Product Width
116 mm
Product Weight
0.31 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Material
Steel
Model
Mounting bracket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.