Download document () of 20

1814452
Model code: DMV-1000N/1+SH

Eaton DMV Switch-disconnector, 3p+N, 1000A, with shaft and handle

General specifications

Product Name
Eaton DMV Switch-disconnector
Catalog Number
1814452
EAN
8711426104488
Model Code
DMV-1000N/1+SH
Product Length/Depth
310 mm
Product Height
110 mm
Product Width
250 mm
Product Weight
5 kg
Certifications
IEC/EN 60947
KEMA
RoHS
CE
IEC/EN 60947-3
EAC
Lloyds
IEC/EN 60204
VDE 0660

Features & Functions

Fitted with:
Operating shaft and knob
Functions
Optional Stop Function
Number of poles
Four-pole

General

Accessories
  • Auxiliary contact fitted by user.
  • Connection materials included with supplied equipment.
Actuator color
Other
Actuator type
Long turning handle
Degree of protection
NEMA Other
Degree of protection (front side)
IP00
Lifespan, mechanical
5,000 Operations
Mounting method
Surface mounting
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product Category
  • Main switch
  • Switch-disconnector
Rated impulse withstand voltage (Uimp)
12000 V

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-30 °C
Ambient storage temperature - max
80 °C

Terminal capacities

Tightening torque
28 Nm, Screw terminals

Electrical rating

Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
6072 A
Rated breaking capacity at 500 V (cos phi to IEC 60947-3)
4600 A
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
3496 A
Rated insulation voltage (Ui)
1000 V
Rated operational current (Ie) at AC-21, 400 V, 415 V
1000 A
Rated operational current (Ie) at AC-21, 500 V
1000 A
Rated operational current (Ie) at AC-21, 690 V
1000 A
Rated operational current (Ie) at AC-22, 380 V, 400 V, 415 V
1000 A
Rated operational current (Ie) at AC-22, 500 V
1000 A
Rated operational current (Ie) at AC-22, 690 V
1000 A
Rated operational current (Ie) at AC-23A, 400 V, 415 V
759 A
Rated operational current (Ie) at AC-23A, 500 V
575 A
Rated operational current (Ie) at AC-23A, 690 V
437 A
Rated operational power at AC-23A, 400 V, 50 Hz
425 kW
Rated operational power at AC-23A, 500 V, 50 Hz
425 kW
Rated operational power at AC-23A, 690 V, 50 Hz
425 kW
Rated operational voltage (Ue) at AC - max
690 V
Rated uninterrupted current (Iu)
1000 A
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.

Short-circuit rating

Breaking current
70 kA (at In = 1000)
65 kA (at In = 630)
Let-through energy
Max. 3200 kA²s (at In = 630)
Max. 4200 kA²s (at In = 1000)
Rated conditional short-circuit current (Iq)
50 kA at In = 1000
100 kA
Rated short-time withstand current (Icw)
36 kA, Contacts, 1 second
36 kA
Short-circuit protection rating
1000/630, Fuse, Contacts

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Design verification

Heat dissipation per pole, current-dependent Pvid
44.75 W
Rated operational current for specified heat dissipation (In)
1000 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.