Download document () of 20

184122
Model code: +IZMX-RR24DC-40-1

Eaton Moeller series IZMX/INX - ACB. Eaton Moeller series IZMX/INX - ACB. Reset remote, 24VDC, Acc

General specifications

Product Name
Eaton Moeller series IZMX/INX remote reset
Catalog Number
184122
EAN
4015081796502
Model Code
+IZMX-RR24DC-40-1
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.125 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Trip indication / Reset options

Technical data - electrical

Voltage type
DC
Control voltage operating range
24 V DC
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
24 V
Adjustment range undelayed short-circuit release (end value) - max
0 A
Initial value of the undelayed short-circuit release - min
0 A

Technical data - mechanical

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • The circuit-breaker is equipped with a mechanical trip indicator (red pin).
  • After the remote reset coil is electrically actuated, the reclosing lockout can be reset.
  • Cannot be combined with remote reset.
Suitable for
Power circuit breaker
Off-load switch
Used with
IZMX40…F
IZMX40…W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.