Download document () of 20

184254
Model code: IZMX-M16-230AD-1

Eaton Moeller series IZMX/INX - ACB. Motor operator 208-240 VAC/DC, 16

General specifications

Product Name
Eaton Moeller series IZMX/INX motor operator
Catalog Number
184254
EAN
4015081784127
Model Code
IZMX-M16-230AD-1
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
0.907 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Remote switching

Technical data - electrical

Voltage type
AC/DC
Control voltage operating range
0.85 - 1.1 x Us
220 - 250 V DC
208 - 240 V AC (50/60 Hz)
Rated control supply voltage (Us) at AC, 50 Hz - min
208 V
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
208 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at DC - min
220 V
Rated control supply voltage (Us) at DC - max
250 V
Rated operational current
1 A DC
1 A AC 50/60 Hz
Starting current rating
10 A AC 50/60 Hz, 10 A DC
Power consumption
280 VA AC 50/60 Hz
280 W DC
Necessary time for charging spring-operated stored energy mechanism at 1 x Us
4 s DC
4 s AC 50/60 Hz

Technical data - mechanical

Number of actuation per minute - max
3
Switch drive type
Motor drive

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • Signalling switch for “Spring-operated stored energy mechanism tensioned“ message is included as standard.
  • Switching frequency = 60/h
  • The motor automatically tensions the spring force storage mechanism for remote or local actuation.
  • Retrofitting kit
  • The retrofit kit includes the required SEC control cable terminals.
Used with
IZMX16…
INX16…

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.