Eaton Systeem 55 LV systems Final Distribution Boards. Cable entry NEN 1x45 low
Product Name |
Eaton Systeem 55 cable entry box
|
Catalog Number |
1965997
|
EAN |
8711426108332
|
Model Code |
HILN1
|
Product Length/Depth |
220 mm
|
Product Height |
45 mm
|
Product Width |
120 mm
|
Product Weight |
0.19 kg
|
Compliances |
RoHS conform
|
Used with |
Connection combinations
Accessories and fittings, according to NEN 3249 |
Special features |
Accessories and fittings
Cable entry NEN 3249, for 1 cable
Door opening 160 mm
Cable diameter 45 mm
Height = 37 mm, including rubber ring (s) diam. 17 / 23 / 30 mm
|
Type |
Connection combinations
Accessories and fittings, according to NEN 3249
|
Color |
Black
|
RAL-number (Akin) |
9005
|
Material |
Plastic
|
Model |
Conduit inlet
|
Suitable for |
Built-up box flush-mounted switching equipment
|