Download document () of 20

199580
Model code: MSC-D-10-M9(24VDC)-PI

Eaton Moeller® series MSC-D DOL starter, 380 V 400 V 415 V: 4 kW, Ir= 6.3 - 10 A, 24 V DC, DC voltage MSC-D-10-M9(24VDC)-PI

General specifications

Product Name
Eaton Moeller® series MSC-D DOL starter
Catalog Number
199580
EAN
4015081982813
Model Code
MSC-D-10-M9(24VDC)-PI
Product Length/Depth
95 mm
Product Height
197 mm
Product Width
45 mm
Product Weight
0.676 kg
Certifications
VDE 0660
IEC/EN 60947-4-1
Catalog Notes
Also suitable for motors with efficiency class IE3.

Features & Functions

Fitted with:
Short-circuit release
Functions
Temperature compensated overload protection

General

Class
CLASS 10 A
Connection
Push in terminals
Connection to SmartWire-DT
No
Coordination type
1
Degree of protection
IP20
NEMA Other
Model
IEC/UL starter
Mounting method
DIN rail
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
1
Overload release current setting - min
6.3 A
Overload release current setting - max
10 A
Overvoltage category
III
Pollution degree
3
Rated impulse withstand voltage (Uimp)
6000 V AC
Suitable for
Also motors with efficiency class IE3
Type
Starter with Bi-Metal release
Voltage type
DC

Climatic environmental conditions

Altitude
Max. 2000 m
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Electrical rating

Rated operational current (Ie)
8.5 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
9 A
Rated operational power at AC-3, 220/230 V, 50 Hz
2.2 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
4 kW
Rated operational voltage
230 - 415 V AC

Short-circuit rating

Rated conditional short-circuit current (Iq), type 2, 380 V, 400 V, 415 V
150 A
Short-circuit release (Irm) - max
155 A

Magnet system

Power consumption (sealing) at DC
2.6 W
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
24 V

Design verification

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification