Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Pressure compensating grommet, M25, IP50
Product Name |
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
|
Catalog Number |
224556
|
EAN |
4015082245566
|
Model Code |
KT-M25F
|
Product Length/Depth |
15 mm
|
Product Height |
25 mm
|
Product Width |
25 mm
|
Product Weight |
0.007 kg
|
Compliances |
RoHS conform
|
Type |
|
Model |
Closed
|
Accessory/spare part type |
Pressure compensating plug, pressure compensating grommets
Cable management |
Color |
Pebble gray (RAL 7032) + white
Gray |
Bore diameter |
25.5 mm
|
Surface protection |
Other
|
For wall thickness - min |
1 mm
|
For wall thickness - max |
4.5 mm
|
Material |
Other
PE and PVC |
Material quality |
Polyvinyl chloride (PVC)
|
Degree of protection |
IP50
Other |
Number of cables - min |
1
|
Number of cables - max |
1
|
Operating temperature - min |
-5 °C
|
Operating temperature - max |
40 °C
|
Cable entry type |
M25
Round |
Opening diameter |
25.5 mm
|
Chemical resistance |
Resistant against, diluted non-oxidising acids, lye and salt, alcohol, aromatic and halogen-free hydrocarbon, surfactant.
|
Thread size |
M25
|
Thread size (PG) |
0
|
Suitable for cable diameter - min |
0 mm
|
Suitable for cable diameter - max |
0 mm
|
Temperature resistance |
Temperature resistant: 0 °C - 60 °C, short-time up to approx. 80 °C
|
Features |
Watertight
|
Special features |
|
Stress fracture risk |
Relative high
|
Used with |
CS-...
Metric General switchboard accessory Accessory panel building |