Download document () of 20

226876
Model code: ZSD-TUER/DR/RG

ZSD-TUER/DR/RG. Door cam lock

General specifications

Product Name
Eaton Metering Board ZSD other accessory
Catalog Number
226876
EAN
4015082268763
Model Code
ZSD-TUER/DR/RG
Product Length/Depth
100 mm
Product Height
50 mm
Product Width
150 mm
Product Weight
0.053 kg
Compliances
RoHS conform

Product specifications

Handle type
Turn handle
Closure type
Other

Export product specification