Download document () of 20

24A09-30-240

Eaton B-Line series straight section, 4.12" H x 240" W x 30" L, 9" Rung spacing, Aluminum

General specifications

Product Name
Eaton B-Line series straight section
Catalog Number
24A09-30-240
UPC
782051098877
Product Length/Depth
240 in
Product Height
4.12 in
Product Width
30 in
Product Weight
51.4 lb
Certifications
CE
CSA
UL Classified

Product specifications

Material
Aluminum
Type
Straight section series 24
Rung spacing
9 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.