Download document () of 20

26ASB-12-120

Eaton B-Line series straight section, 6.12" H x 120" W x 12" L, Aluminum, Solid bottom

General specifications

Product Name
Eaton B-Line series straight section
Catalog Number
26ASB-12-120
UPC
781011909673
Product Length/Depth
120 in
Product Height
6.12 in
Product Width
12 in
Product Weight
25.32 lb
Certifications
CE
CSA
UL Classified

Product specifications

Material
Aluminum
Bottom type
Solid

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.