Download document () of 20

272166
Model code: ZSD-2K/FLA

Eaton Metering Board ZSD LV systems Final Distribution Boards. Metering distribution board, 2K, flange

General specifications

Product Name
Eaton Metering Board ZSD other accessory
Catalog Number
272166
EAN
4015082721664
Model Code
ZSD-2K/FLA
Product Length/Depth
215 mm
Product Height
18 mm
Product Width
80 mm
Product Weight
0.05 kg
Compliances
RoHS conform

Product specifications

Used with
Cutouts 195 x 64 mm
Accessory CS
Accessory exterior fitting
Special features
Diaphragm flange for cabling
Type
  • Accessory CS
  • Accessory exterior fitting
Accessory/spare part type
Flanges
Number of connector holes
0
Suitable for nominal thread (PG) - max
28
Suitable for nominal thread (PG) - min
10
Surface finishing
RAL 7035, light gray
Cable entry type
14 x 11 mm ⌀
8 x 15 mm ⌀
2 x 28 mm ⌀
Degree of protection
Other
Surface protection
Untreated
Shape
Straight
Material
Hard components: polypropylene (PP)
Plastic
Soft component: thermoplastic elastomers (TPE)
Model
Blind
Thread type
None
Impact strength
Other
Thickness
0.2 in
Suitable for cable diameter - max
25 mm
Suitable for cable diameter - min
12.4 mm
Gland plate type (according to SEN 280901)
FL21

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.