Download document () of 20

272485
Model code: TR-G2/63-SF

TR-G2/63-SF. Transformer, 230V, 12-24V, 5.2-2.6A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
272485
EAN
4015082724856
Model Code
TR-G2/63-SF
Product Length/Depth
90 mm
Product Height
60 mm
Product Width
90 mm
Product Weight
1.316 kg
Compliances
RoHS conform

Product specifications

Features
Modular version
Short-circuit protected
Temperature protection
Transformer type
Safety transformer
Ambient operating temperature - max
25 °C
Ambient operating temperature - min
-25 °C
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Output power - max
0 W
Power loss - max
0 W
Rated operational current for specified heat dissipation (In)
0 A
Secondary rated current 1
5.2 A
Secondary rated current 2
2.6 A
Secondary rated current 3
0 A
Secondary voltage rating 1
12 V
Secondary voltage rating 2
24 V
Secondary voltage rating 3
0 V
Static heat dissipation, non-current-dependent
0 W
Width in number of modular spacings
5
Equipment heat dissipation, current-dependent
15.12 W
Suitable for
Surface mounting
Output current - max
0 A
Primary voltage
230 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.