Download document () of 20

284010
Model code: XMN141206MV

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM1, vertical, 4p, HxW=300x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284010
EAN
4015082840105
Model Code
XMN141206MV
Product Length/Depth
520 mm
Product Height
30 mm
Product Width
320 mm
Product Weight
2.6 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
300 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification