Download document () of 20
To be discontinued

290006
Model code: Z-NH-00/80

Z-NH-00/80. Fuse-link, NH00, 80A, 500 V, gL/gG

General specifications

Product Name
Eaton Distribution parts
Catalog Number
290006
EAN
4015082900069
Model Code
Z-NH-00/80
Product Length/Depth
60 mm
Product Height
67 mm
Product Width
85 mm
Product Weight
0.36 kg
Certifications
VDE 0636
SEV1086
IEC 60269

Product specifications

Amperage Rating
80 A
Frequency rating
45 Hz - 62 Hz
Equipment heat dissipation, current-dependent
5.2 W
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Rated operational current for specified heat dissipation (In)
80 A
Rated operational voltage (Ue) - max
500 V
Static heat dissipation, non-current-dependent
0 W
Utilization category
gL/gG (cable protection/equipment protection)
Insulated metal gripping lugs (IMGL)
No
Construction size (fuse inserts)
NH00
Construction size
NH00
Voltage rating
500 V AC
Type
  • Low-voltage h.b.c. fuse link
  • 185 mm system
  • 60 mm system
Special features
  • Insulation body made from Steatite/Corderite
  • Copper contact blade with silver coating,
  • corrosion proof
  • Pivoting and central indicator,
  • live grip tabs
  • Selectivity from 1:1.6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.