Download document () of 20

292427
Model code: BP-FLP-400-2K-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable entry / flange plate for W=400mm, pass-through flange, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
292427
EAN
4015082924270
Model Code
BP-FLP-400-2K-W
Product Length/Depth
175 mm
Product Height
20 mm
Product Width
345 mm
Product Weight
0.62 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Model
Membrane
Color
Traffic white (RAL 9016)

Technical data - mechanical

Shape
Straight
Surface finishing
With powder coating
Surface protection
Powder coating
Mounting method
Surface mounting
Material
Steel
Sheet steel
Number of connector holes
24
Cable entry type
2K-flange
Housing material
Sheet steel
Thickness
1 mm
Thread type
None
Suitable for width
400 mm
Suitable for nominal thread (PG) - min
10
Suitable for nominal thread (PG) - max
28

Additional information

Features
Pre-stamping
Functions
Additional equipment

Export product specification