Download document () of 20

305867
Model code: FAZ-B8/2-DC

Eaton Moeller series xEffect - FAZ-DC MCB Miniature circuit breaker, 8 A, 2p, characteristic: B, DC

General specifications

Product Name
Eaton Moeller series xEffect - FAZ-DC MCB
Catalog Number
305867
EAN
9010238216723
Model Code
FAZ-B8/2-DC
Product Length/Depth
80 mm
Product Height
75.5 mm
Product Width
36 mm
Product Weight
0.219 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373

Delivery program

Number of poles
Two-pole
Number of poles (total)
2
Number of poles (protected)
2
Tripping characteristic
B
Release characteristic
B
Amperage Rating
8 A
Type
  • FAZ-DC
  • Miniature circuit breaker

Technical data - electrical

Voltage type
DC
Rated operational voltage (Ue) - max
500 V
Rated insulation voltage (Ui)
440 V
Rated impulse withstand voltage (Uimp)
4 kV
Frequency rating - min
50 Hz
Frequency rating - max
60 Hz
Rated switching capacity (IEC/EN 60947-2)
10 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V
0 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1)- Icn at 400 V
0 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V
10 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V
10 kA
Selectivity class
3
Overvoltage category
III
Pollution degree
2
Lifespan, electrical
4000 operations

Technical data - mechanical

Frame
45 mm
Width in number of modular spacings
2
Built-in depth
75.5 mm
Mounting width per pole
17.7 mm
Mounting width
36 mm
Mounting position
As required
Degree of protection
IP20
Terminals (top and bottom)
Lift terminals
Connectable conductor cross section (solid-core) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²
Terminal capacity (control cable)
25 mm² (1x)
Terminal protection
Finger and hand touch safe, DGUV VS3, EN 50274
Lifespan, mechanical
20000 operations

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
75 °C

Additional information

Current limiting class
3
Features
Additional equipment possible

Export product specification