Knowledge Search
Download document () of 20

313670
Model code: 01.NL100.6VG.HR.E.P.-

Eaton 01.NL In-Line Filter Elements, 01.NL 100.6VG.HR.E.P, 6VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 100

General specifications

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
313670
Model Code
01.NL100.6VG.HR.E.P.-
Product Length/Depth
250.2 mm
Product Weight
0.25 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-3
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
In-line filter elements (DIN 24550-3)
Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
100
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.