Knowledge Search
Download document () of 20

315N20

Eaton Bussmann series low voltage british standard fuse, 315A, AC 660 V, 49 x 110 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
315N20
EAN
5027590043618
Product Length/Depth
52 mm
Product Height
52 mm
Product Width
112 mm
Product Weight
505 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Electrical rating

Amperage Rating
315 A
Breaking capacity
80 kA
Interrupt rating
80 kAIC
Rated switching capacity
80 kA
Voltage rating
660 V
Voltage type
AC

Physical details

Color
None
Fuse type
N20

General information

Class
Class gG/gL
Connection
92.5 mm fixing centre
Construction size
Other
Fuse indicator
None
Fuse shape
Offset bolted tags
Insulated metal gripping lugs (IMGL)
No
Utilization category
gL/gG (cable protection/equipment protection)

Export product specification