Knowledge Search
Download document () of 20

322642
Model code: 02.0060R.10VG.30.HC.S.P

Eaton Easy-Fit Exchange Filter Elements, 02.0060 R.10VG.30.HC.S.P, 10 VG,Glass fiber fleece, Nitrile, 435 psi (30 Bar), Size: 60

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
322642
Model Code
02.0060R.10VG.30.HC.S.P
Product Length/Depth
102.5 mm
Product Weight
0.17 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
60
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.