Download document () of 20

40071354515

Eaton GuideLed 20m PO ISO 7010

General specifications

Product Name
Eaton GuideLed Pictogram
Catalog Number
40071354515
EAN
4012539336136
Product Length/Depth
226 mm
Product Height
134 mm
Product Width
14 mm
Product Weight
0.01 kg
Compliances
CE marking

Product specifications

Viewing distance
20 m
Model
Other
Meaning pictogram
Escape route
Material thickness
12 mm
Direction
Straight/upwards
Product branding
Eaton

Export product specification