Download document () of 20

40071355751

Eaton Series 80000 LED CG-S Emergency luminaire,84022.1 LED CG-S, Round safety luminaire, including LED Supply and CG-S technology (20 addresses)

General specifications

Product Name
Eaton Series 80000 LED CG-S Emergency luminaire
Catalog Number
40071355751
EAN
4012539364696
Product Height
98 mm
Product Weight
1780 g
Certifications
CE

Product specifications

Battery quality
Not applicable
Permissible ambient temperature - min
-20 °C
Permissible ambient temperature - max
40 °C
Protection class
I
Degree of impact resistance (IK)
IK 10
Outdoor use compliance
True
Degree of protection
IP65
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Lamp power
7.6 W
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Central (central battery)
Voltage type
AC/DC
Current Consumption At 220V DC
47 mA
Apparent Power At Mains Operation
10.7 VA
Effective power at mains operation
9.3 W
Power factor
0.87
With remote switch connection
True
Reserve-polarity protected
True
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
9.3 W
Type of control gear
LED operating device current-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Nominal voltage DC
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
-20 °C
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
Inrush current
3 A
Suitable for standby switching
No
Suitable for continuous circuit
No
RAL-Number (Similar) Housing
9010
Mounting Method
Wall surface mounted
Material housing
Aluminium
Color housing
White
Material cover
Plastic, opal
Pictogram included
False
Number Of Poles (Numeric)
3
Outer diameter
266 mm
Impact strength
IK10
Kind of luminaire
Safety luminaire for escape route and open area lighting
Rated Luminous Flux Acc. IEC 62722-2-1
820 lm
Luminous flux at emergency operation
820 lm
Color temperature - max
4000 K
Color temperature - min
4000 K
Light distributor
Diffuser lens/optic/panel
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting
Color of light
White
Color rendering index (CRI)
80
Effective luminous flux
820
Luminaire With Limited Surface Temperature, Sign D
False
Luminous flux in standby mode
850 lm
Product branding
Eaton
Color Of Light Acc. EN 12464-1
Neutral white 3300-5300 K
Color temperature
4000 K
Luminous flux
820 lm
Technology
LED
Power consumption mains operation - effective power (W)
9.3 W
Power consumption mains operation - apparent power (VA)
10.7 VA
Rated luminous flux
820 lm
With remote control
No
Constant light output (CLO)
No
Exchangeable control gear
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.