Eaton, Alarms & signalling devices, Fulleon, CX Call Point, LED indicator, Weatherproof, Glass + Plastic resettable element, Red housing, Back box, 470R + 680R
| Product Name |
Eaton Conventional call point
|
| Catalog Number |
4990047FULL-0420X
|
| EAN |
8054934906084
|
| Product Length/Depth |
53 mm
|
| Product Height |
87 mm
|
| Product Width |
87 mm
|
| Product Weight |
0.22 kg
|
| Certifications |
CE
|
| Type of messaging |
Fire brigade alarm (red)
|
| Color |
Red
|
| Number Of Poles |
1
|
| Material |
Plastic
|
| Degree of protection (IP) |
IP66
|
| Addressing mode |
Hard addressing
|
| Alarm current - max |
3000 mA
|
| Alarm current - min |
0 mA
|
| Humidity (Non Condensing) - Max |
95 %
|
| Humidity (Non Condensing) - Min |
0 %
|
| Operating temperature - max |
70 °C
|
| Operating temperature - min |
-25 °C
|
| Resettable |
Yes
|
| Standby current |
0
|
| System typology |
Conventional (Non-addressable)
|
| Product branding |
Eaton
|
| Fitted with: |
Glass Disc
|
| EN Certification Standards |
EN54 Pt11 (Manual Call Point)
|
| Construction material |
ABS/FR
|
| Cable entry |
M20 hole
|
| Mounting position |
Wall surface (internal)
Wall (weatherproof) |
| System wiring |
0.28 mm - 2.5 mm
|