Download document () of 20

4A-18-90HB12

Eaton B-Line series horizontal bend, 4" H x 24.0625" W x 18" L, Aluminum, 12" radius, 90° angle, Horizontal bend

General specifications

Product Name
Eaton B-Line series horizontal bend
Catalog Number
4A-18-90HB12
UPC
781011155001
Product Length/Depth
24.0625 in
Product Height
4 in
Product Width
18 in
Product Weight
9.667 lb
Certifications
CE
CSA
UL Classified

Product specifications

Material
Aluminum
Type
Series 2-5 horizontal bend
Angle
90°
Radius
12 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.