Download document () of 20
Discontinued

531024FULL-1109
Model code: SO/R/DW/10C NF

Eaton, Alarms & signalling devices, Fulleon, Solex Xenon beacon, Red lens, Deep white (FW) base, 10Cd, NF approved (SO/R/DW/10C NF)

General specifications

Product Name
Eaton Solex Xenon fire alarm beacon
Catalog Number
531024FULL-1109
EAN
5018987344524
Model Code
SO/R/DW/10C NF
Product Length/Depth
93 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.18 kg
Compliances
CE marking

Appearance

Lens color
Red
Color housing
White
Light color
Red
Product branding
Eaton

Environmental

Degree of protection (IP)
IP65

Installation

Construction material
PC
Mounting Method
Surface mounting
Cable entry
M20 hole
Mounting position
Wall surface (internal)
Wall (weatherproof)

Operating Conditions

System typology
Conventional (Non-addressable)
Addressing mode
Hard addressing
Lamp holder
Other
Voltage type
DC

Performance

Lamp type
Incandescent lamp
Integrated function
Flashlight

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.