Eaton, Alarms & signalling devices, Fulleon, Roshni sounder, Deep red base
Product Name |
Eaton RoLP Fire alarm sounder
|
Catalog Number |
540002FULL-0002
|
EAN |
4015081801497
|
Product Length/Depth |
103 mm
|
Product Height |
93 mm
|
Product Width |
93 mm
|
Product Weight |
0.306 kg
|
Compliances |
CE marking
|
Number of tones |
32
|
Color housing |
Red
|
Material housing |
Plastic
|
Sound output |
102 dB
|
Nominal voltage |
24 V
|
Type of current |
DC
|
Electricity consumption |
0.012 A
|
Alarm current |
32 mA
|
Construction material |
ABS/FR
|
Operating temperature - max |
70 °C
|
Operating temperature - min |
-25 °C
|
System topology |
Conventional (Non-Addressable)
|
Tones |
32
|
Voice tones |
No
|
Product branding |
Eaton
|
Humidity (non condensing) - max |
95 %
|
Humidity (non condensing) - min |
0 %
|
Degree of protection |
IP65
|
Cable entry |
M20 hole
|
System wiring |
0.28 - 2.5 mm
|