Download document () of 20

540508FULL-0245X

Eaton, Alarms & signalling devices, Fulleon, ROLP sounder, White (FW) housing, No base

General specifications

Product Name
Eaton RoLP Fire alarm sounder
Catalog Number
540508FULL-0245X
EAN
4015081801664
Product Length/Depth
53 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.143 kg
Certifications
Not Applicable

Product specifications

Number of tones
32
Color housing
White
Material housing
Plastic
Sound output
102 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.012 A
Alarm current
32 mA
Construction material
ABS/FR
EN Certified Tones
6
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System topology
Conventional (Non-Addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP65
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
Rear
System wiring
0.28 - 2.5 mm

Export product specification