Download document () of 20

5PX1500RT-TW

Eaton 5PX UPS, 1440 VA, 1440 W, 5-15P input, Outputs: (8) 5-15R, 120V, Rack/tower

General specifications

Product Name
Eaton 5PX UPS
Catalog Number
5PX1500RT-TW
Product Length/Depth
17.4 in
Product Height
3.4 in
Product Width
20.6 in
Product Weight
65 lb
Compliances
FCC Part 15 Class A Subpart B Sections 15.107b , 15.109b
CE Marked
Certifications
UL 1778
UL Listed
UL 497A
cTUVus
cUL Listed

Product specifications

Special features
ABM technology and temperature-compensated charging method (user selectable), automatic battery test, deep discharge protection, automatic recognition of EBMs.
Topology
Line-interactive
Form factor
Rack/tower
Rack size
2U
Construction type
482.6 mm (19 inch) device
Color
Black/silver
Enclosure
Black/silver
VA rating
1440 VA
Wattage
1440 W
Rack mounting kit
Yes
Surge protection
Yes
Internal bypass
Yes
Input connection
5-15P
Input cord length
8 ft
Input nominal voltage
120V default (100/110/120/127V)
Input frequency range
47–70 Hz (50 Hz system), 56.5–70 Hz (60 Hz system), 40 Hz in low-sensitivity mode
Input power factor
1
Receptacle
(8) 5-15R
Output waveform
Sine wave
Voltage
120V
Output nominal voltage
120V default (100/120/125V)
Feed type
1
Runtime graph
View runtime graph
Battery rating
12V/7.2 Ah
Extended battery capability
Add up to 4 extended battery modules (EBM). Part number 5PXEBM48RT
Expansion slots
One slot; Network Card-MS is optional
Software compatibility
Eaton Intelligent Power Manager (included)
User interface
LCD graphical display
Altitude
Up to 10,000 ft (3000m) without de-rating
BTU Rating
Online: 305, Battery: 2047
Noise level
<45 dB at 1 meter
Relative humidity
20-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Efficiency at max. load
97%
Input voltage range
89-151 Vac (adjustable to 70-153 Vac)
Output frequency
50/60 Hz
Output voltage range
102-132 Vac
Phase (input)
Single-phase
Phase (output)
Single-phase

Export product specification