Fuse-holder, low voltage, 63 A, AC 550 V, BS88/F2, 1P, BS, white
| Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
| Catalog Number |
63ENSFWHITE
|
| EAN |
5027590485104
|
| Model Code |
63A 550V FUSE HOLDER WHITE
|
| Product Length/Depth |
95 mm
|
| Product Height |
58 mm
|
| Product Width |
152 mm
|
| Product Weight |
184.4 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
|
| Amperage Rating |
63 A
|
| Voltage rating at AC |
550 V a.c.
|
| Model |
Safeloc
|
| Connection |
Front connected/front connected
|
| Number of poles |
Single-pole
|
| Fuse type |
ESD
|