Download document () of 20

6A-09-90HB12

Eaton B-Line series horizontal bend, 6" H x 19.5625" W x 9" L, Aluminum, 12" radius, 90° angle

General specifications

Product Name
Eaton B-Line series horizontal bend
Catalog Number
6A-09-90HB12
UPC
781011206963
Product Length/Depth
19.5625 in
Product Height
6 in
Product Width
9 in
Product Weight
8.7 lb
Certifications
CSA
UL Classified
CE

Product specifications

Material
Aluminum
Type
Series 2-5 horizontal bend
Angle
90°
Radius
12 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.