Download document () of 20

6A-12-VTU12

Eaton B-Line series vertical tee, 6" H x 15" W x 12" L, Aluminum, 12" radius, Vertical tee up

General specifications

Product Name
Eaton B-Line series vertical tee
Catalog Number
6A-12-VTU12
UPC
781011091569
Product Length/Depth
15 in
Product Height
6 in
Product Width
12 in
Product Weight
14.23 lb
Certifications
UL Classified
CE
CSA

Product specifications

Material
Aluminum
Type
Series 2-5 vertical tee up
Radius
12 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.