Download document () of 20

7092323FUL-0359

Eaton, Alarms & signalling devices, Fulleon, X10 Midi sounder, 10-60V AC-DC, Red housing (X10 /CE/MD/R1/10-60 VAC-DC)

General specifications

Product Name
Eaton X10 Industrial sounder and sounder beacon
Catalog Number
7092323FUL-0359
EAN
5018987240048
Product Length/Depth
133 mm
Product Height
144 mm
Product Width
165 mm
Product Weight
0.658 kg
Certifications
Not Applicable

Product specifications

Number of tones
102
Color housing
Red
Material housing
Plastic
Sound output
110 dB
Nominal voltage
24 V
Type of current
AC/DC
Electricity consumption
0.045 A
Addressing mode
Hard addressing
Alarm current
100 mA
Construction material
PC
Impact strength
IK08
Operating temperature - max
70 °C
Operating temperature - min
-40 °C
System topology
Conventional (Non-Addressable)
Tones
102
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP66
Cable entry
M20 hole
System wiring
0.5 - 2.5 mm

Export product specification