Download document () of 20

741E0039
Model code: HF5-1600/5A

Eaton Distribution parts. Current transformer HF5, 1600A/5A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
741E0039
EAN
5703498701712
Model Code
HF5-1600/5A
Product Length/Depth
83 mm
Product Height
52 mm
Product Width
105 mm
Product Weight
0.57 kg
Compliances
RoHS conform

Product specifications

Opening width - min
61 mm
Opening height - min
13 mm
Nominal current
1600 A
Number of inputs (primary)
1
Opening diameter
39 mm
Opening height - max
13 mm
Secondary current input
5 A
Secondary rated apparent power
20 VA
Opening width - max
61 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 5
Secondary connection
Screw connection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.