Download document () of 20

8D725K35PNL

Stainless Steel jam nut receptacle, passivated, without male contacts, polarization N; 8D725K35PNL

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D725K35PNL
Product Length/Depth
32.5 mm
Product Height
55 mm
Product Width
55 mm
Product Weight
122 g

Product specifications

Fitted with:
Shielding
Connector orientation
N
Connector type
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Degree of protection
IP67
Layout
35
Plating
Passivated
Shell continuity
Shell material
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
128
Number of cavity #22D
128
Salt spray
500 hour
Working voltage (Vrms)
1300 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.