Photo is representative
Download
Eaton 9PX extended battery moduel (EBM), 180V, Rack/tower, 3U
Product Name |
Eaton 9PX extended battery module (EBM)
|
Catalog Number |
9PXEBM180
|
UPC |
743172039408
|
Product Length/Depth |
13 cm
|
Product Height |
44 cm
|
Product Width |
64.5 cm
|
Product Weight |
68 kg
|
Compliances |
CE Marked
TUV cULus Listed CSA 22.2 |
Certifications |
IEC/EN 62040-1
UL 1778 IEC/EN 62040-2 CE cULus Listed EAC |
Form factor |
Rack/tower
|
Rack size |
3U
|
Construction type |
482.6 mm (19 inch) device
|
Color |
Black/silver
|
Rack mounting kit |
No
|
Package contents |
|
Type of Accessory |
Battery/accumulator
|
Used with |
9PX 5/6 kVA
|
Feed type |
2
|
Battery rating |
12 V / 5 Ah
|
Battery type |
Sealed, lead-acid
|
Battery quantity |
30
|