Knowledge Search
Download document () of 20
To be discontinued

9SX11KI
Model code: Eaton 9SX 11000i

Eaton 9SX UPS, 11 kVA, 10 kW, Input: Hardwired, Outputs: Hardwired, Rack/tower, 6U

General specifications

Product Name
Eaton 9SX UPS
Catalog Number
9SX11KI
Model Code
Eaton 9SX 11000i
Product Length/Depth
70 cm
Product Height
44 cm
Product Width
26 cm
Product Weight
78 kg
Compliances
CE Marked
TUV
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.